Heating Cables, PX-F (RX-C) Cable, 250.0 ft, Supply voltage [V] AC: 120, 5W/ft@50°F, Twin conductor
088L1422
RX-C Cable, Black,250Ft.Spool 5W/Ft.120V
RX-C Cable, Black,250Ft.Spool 5W/Ft.120V
Gross weight | 11.364 Kilogram |
Net weight | 11.364 Kilogram |
EAN | 5703466146040 |
Gross weight | 11.364 Kilogram |
Net weight | 11.364 Kilogram |
EAN | 5703466146040 |
Application | Pipe / tank frost protection |
Approval | c CSA us |
Bending diameter [in] [Min] | 1 in |
Cable height [in] | 27/125 in |
Cable length [ft] | 250 ft |
Cable on drum | Yes |
Cable output [W/ft@°F] | 5W/ft@50°F |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [in] | 9/20 in |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cut to length | No |
Description | RX-C Cable, Black,250Ft.Spool 5W/Ft.120V |
Element IP Class | IPX7 |
EU RoHS compliance | Out of scope |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Non operating temperature [°F] [Max] | 185 °F |
Operating temperature [°F] [max] | 150 °F |
Outer sheath | TPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Drum |
Supply voltage [V] AC | 120 V |
Type | PX-F (RX-C) Cable |
UK RoHS compliance | Out of scope |
UV Protected | No |
Warranty [Year] | 10 |
Application | Pipe / tank frost protection |
Approval | c CSA us |
Bending diameter [in] [Min] | 1 in |
Cable height [in] | 27/125 in |
Cable length [ft] | 250 ft |
Cable on drum | Yes |
Cable output [W/ft@°F] | 5W/ft@50°F |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [in] | 9/20 in |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cut to length | No |
Description | RX-C Cable, Black,250Ft.Spool 5W/Ft.120V |
Element IP Class | IPX7 |
EU RoHS compliance | Out of scope |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Non operating temperature [°F] [Max] | 185 °F |
Operating temperature [°F] [max] | 150 °F |
Outer sheath | TPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Drum |
Supply voltage [V] AC | 120 V |
Type | PX-F (RX-C) Cable |
UK RoHS compliance | Out of scope |
UV Protected | No |
Warranty [Year] | 10 |
Proposition 65 |
|
Proposition 65 |
|