Shows 17 product(s)
Solenoid valve, EVRA 3
Solenoid valve, Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 0.270
Solenoid valve, EVRA 3.5
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread
Solenoid valve, EVRA 10
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Solenoid valve, EVRA 10
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.600, Kv value [m³/h]: 10.000