Shows 17 product(s)
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.500, Kv value [m³/h]: 16.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.900, Kv value [m³/h]: 25.000