Solenoid Valves, Ammonia and Fluorinated Refrigerants

Shows 19 product(s)

032F3050

Solenoid valve, EVRA 3

Solenoid valve, Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 0.270

032F3138

Solenoid valve, EVRA 3.5

Function: NC, Inlet connection type: Thread, Outlet connection type: Thread

032F6210

Solenoid valve, EVRA 10

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500

032F6211

Solenoid valve, EVRA 10

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 1.730, Kv value [m³/h]: 1.500

View: