Manual Expansion Valves

Shows 22 product(s)

148B5297

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [in]: 1/2 in, Inlet connection size [in]: 1/2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.750, Max. Working Pressure [psig]: 754

148B5298

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [in]: 1/2 in, Inlet connection size [in]: 1/2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.750, Max. Working Pressure [psig]: 754

148B5299

Hand operated regulating valve, REG-SA SS 15, Stainless steel

Outlet connection size [in]: 1/2 in, Inlet connection size [in]: 1/2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.750, Max. Working Pressure [psig]: 754

148B5389

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [in]: 3/4 in, Inlet connection size [in]: 3/4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.800, Max. Working Pressure [psig]: 754

148B5390

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [in]: 3/4 in, Inlet connection size [in]: 3/4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.800, Max. Working Pressure [psig]: 754

148B5494

Hand operated regulating valve, REG-SA SS 25, Stainless steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 8.120, Max. Working Pressure [psig]: 754

148B5495

Hand operated regulating valve, REG-SA SS 25, Stainless steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 8.120, Max. Working Pressure [psig]: 754

148B5497

Hand operated regulating valve, REG-SB SS 25, Stainless steel

Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 23.200, Max. Working Pressure [psig]: 754

148B5589

Hand operated regulating valve, REG-SA SS 32, Stainless steel

Outlet connection size [in]: 1 1/4 in, Inlet connection size [in]: 1 1/4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 23.200, Max. Working Pressure [psig]: 754

148B5590

Hand operated regulating valve, REG-SA SS 32, Stainless steel

Outlet connection size [in]: 1 1/4 in, Inlet connection size [in]: 1 1/4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 8.120, Max. Working Pressure [psig]: 754

View: