Shows 13 product(s)
Float valve, HFI 050
Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection size [in]: 2 in, Outlet connection type: Butt weld, Max. Working Pressure [psig]: 363, Temperature range [°F]: -58 - 176, 0.42 gal - 1.22 gal, Netto volume [gal US]: 1.69
Float valve, HFI 060
Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection size [in]: 2 in, Outlet connection type: Butt weld, Max. Working Pressure [psig]: 363, Temperature range [°F]: -58 - 176, 0.42 gal - 1.22 gal, Netto volume [gal US]: 1.69
Float valve, HFI 070
Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection size [in]: 2 in, Outlet connection type: Butt weld, Max. Working Pressure [psig]: 363, Temperature range [°F]: -58 - 176, 0.42 gal - 1.22 gal, Netto volume [gal US]: 1.69