Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 23 product(s)
Function module, ICLX 32
Function module, Used for product: ICV 32, Cv value [gal/min]: 25.500
2-step solenoid valve, ICLX 40, 1 1/2 in, Butt weld
2-step solenoid valve, Cv value [gal/min]: 33.640
Function module, ICLX 40
Function module, Used for product: ICV 40, Cv value [gal/min]: 33.600
Function module, ICLX 50
Function module, Used for product: ICV 50, Cv value [gal/min]: 54.500
2-step solenoid valve, ICLX 65, 2 1/2 in, Butt weld
2-step solenoid valve, Cv value [gal/min]: 95.120
Function module, ICLX 65
Function module, Used for product: ICV 65, Cv value [gal/min]: 95.000
2-step solenoid valve, ICLX 100, 4 in, Butt weld
2-step solenoid valve, Cv value [gal/min]: 175.000
2-step solenoid valve, ICLX 125, 5 in, Butt weld
2-step solenoid valve, Cv value [gal/min]: 261.000
2-step solenoid valve, ICLX 150, 6 in, Butt weld
2-step solenoid valve, Cv value [gal/min]: 452.000
2-step solenoid valve, ICLX 32 A
Function: 2-step solenoid valve, Connection standard: ASME B 36.10
View: