Shows 21 product(s)
Check valves, Check and stop valve, SCA-X 15, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X SS 15, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X 20, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X 25, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X SS 25, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Direction: Angleway, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X 32, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X SS 32, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Direction: Angleway, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X 40, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 80
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X SS 40, Direction: Angleway, Connection standard: EN 10220
Connection material: Stainless steel, Direction: Angleway, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X SS 40, Direction: Angleway, Connection standard: ASME B 36.19M SCHEDULE 40
Connection material: Stainless steel, Direction: Angleway, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754