Shows 21 product(s)
Check and stop valve, SCA-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: EN 10220, Max. Working Pressure [psig]: 754
Connection material: Steel, Inlet connection type: Butt weld
Check and stop valve, SCA-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [psig]: 754
Connection material: Steel, Inlet connection type: Butt weld
Check and stop valve, SCA-X 50, SVL Flexline, Direction: Angleway, 50.0 mm, Connection standard: ASME B 16.11, Max. Working Pressure [psig]: 754
Connection material: Steel, Inlet connection type: Socket weld
Check and stop valve, SCA-X 65, SVL Flexline, Direction: Angleway, 65.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [psig]: 754
Connection material: Steel, Inlet connection type: Butt weld
Check and stop valve, SCA-X 80, SVL Flexline, Direction: Angleway, 80.0 mm, Connection standard: EN 10220, Max. Working Pressure [psig]: 754
Connection material: Steel, Inlet connection type: Butt weld
Check and stop valve, SCA-X 80, SVL Flexline, Direction: Angleway, 80.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [psig]: 754
Connection material: Steel, Inlet connection type: Butt weld
Check valves, Check and stop valve, SCA-X SS 25, Direction: Angleway, Connection standard: ASME B 36.19M SCHEDULE 40
Connection material: Stainless steel, Direction: Angleway, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754
Check valves, Check and stop valve, SCA-X SS 20, Direction: Angleway, Connection standard: ASME B 36.19M SCHEDULE 40
Connection material: Stainless steel, Direction: Angleway, Inlet connection type: Butt weld, Max. Working Pressure [psig]: 754