Hermetic receiver filter drier, DCC, 20 cu.in., Steel Cu-plated
023Z7003
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 20 cu.in.
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 20 cu.in.
Gross weight | 0.732 Kg |
Net weight | 0.692 Kg |
Volume | 1.518 Liter |
EAN | 5702428154765 |
Gross weight | 0.732 Kg |
Net weight | 0.692 Kg |
Volume | 1.518 Liter |
EAN | 5702428154765 |
Acid capacity [g] | 0.68 g |
Acid capacity [oz] | 0.024 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel Cu-plated |
Core | Solid core |
Core Size code | 20 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 97 R290: -- R32: -- R404A: 101 R407C: 95 R410A: 88 R507: 106 |
Drying Cap[Drops of Water]52°C |
R134a: 89 R290: -- R32: -- R404A: 96 R407C: 87 R410A: 78 R507: 96 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow Capacity KW |
R134a: 6.3 R290: 7.6 R32: 9.6 R404A: 4.4 R407C: 6.4 R410A: 6.5 R507: 4.3 |
Flow Capacity TR |
R134a: 1.8 R290: 2.2 R32: 2.7 R404A: 1.3 R407C: 1.8 R410A: 1.9 R507: 1.2 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
DELTA P=1PSI tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 10.99 Fluid Ounce US |
Net volume [l] | 0.325 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
Product description | Combi filter drier |
Product group | Filter driers |
Product Name Description | Hermetic receiver filter drier |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A R600 |
Serviceable | No |
Shell volume [foz US] | 12 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 72 cm² |
Solid core surface [in2] | 11.14 in² |
Solid core volume [cm3] | 30 cm³ |
Solid core volume [in3] | 1.83 in³ |
Temperature range [°C] [Max] | 70 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 160 °F |
Temperature range [°F] [Min] | -40 °F |
Type | DCC |
Type designation | DCC 2032S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |
Acid capacity [g] | 0.68 g |
Acid capacity [oz] | 0.024 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel Cu-plated |
Core | Solid core |
Core Size code | 20 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 97 R290: -- R32: -- R404A: 101 R407C: 95 R410A: 88 R507: 106 |
Drying Cap[Drops of Water]52°C |
R134a: 89 R290: -- R32: -- R404A: 96 R407C: 87 R410A: 78 R507: 96 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow Capacity KW |
R134a: 6.3 R290: 7.6 R32: 9.6 R404A: 4.4 R407C: 6.4 R410A: 6.5 R507: 4.3 |
Flow Capacity TR |
R134a: 1.8 R290: 2.2 R32: 2.7 R404A: 1.3 R407C: 1.8 R410A: 1.9 R507: 1.2 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
DELTA P=1PSI tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 42 bar |
Max. Working Pressure [psig] | 610 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 10.99 Fluid Ounce US |
Net volume [l] | 0.325 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
Product description | Combi filter drier |
Product group | Filter driers |
Product Name Description | Hermetic receiver filter drier |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R507A R513A R515B R516A R600 |
Serviceable | No |
Shell volume [foz US] | 12 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 72 cm² |
Solid core surface [in2] | 11.14 in² |
Solid core volume [cm3] | 30 cm³ |
Solid core volume [in3] | 1.83 in³ |
Temperature range [°C] [Max] | 70 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 160 °F |
Temperature range [°F] [Min] | -40 °F |
Type | DCC |
Type designation | DCC 2032S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R438A R448A R449A R449B R450A R452A R507A R513A |