OP-LCHC0060RC0091G
114N1676
This product has been discontinued.
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 220/1/60
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 220/1/60
Gross weight | 21.035 Kilogram |
Net weight | 21.035 Kilogram |
Volume | 0.074 Cubic meter |
EAN | 5702428477383 |
Gross weight | 21.035 Kilogram |
Net weight | 21.035 Kilogram |
Volume | 0.074 Cubic meter |
EAN | 5702428477383 |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | LBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | SC15CL |
Compressor power supply [V] | 220/1/60 |
Contain batteries | No |
Description | OP-LCHC0060RC0091G |
Electrical code | N |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.36 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-LCHC0060RC0091G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ WA |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] | 187 V |
Voltage 60Hz [V] [Max] | 230 V |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | LBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | SC15CL |
Compressor power supply [V] | 220/1/60 |
Contain batteries | No |
Description | OP-LCHC0060RC0091G |
Electrical code | N |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.36 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-LCHC0060RC0091G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ WA |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] | 187 V |
Voltage 60Hz [V] [Max] | 230 V |