OP-LCHC0050RC0090B
114N1675
Segment usage: Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 115/1/60
Gross weight | 21.035 Kg |
Net weight | 21.035 Kg |
EAN | 5702428477376 |
Gross weight | 21.035 Kg |
Net weight | 21.035 Kg |
EAN | 5702428477376 |
Air flow @ 60Hz [m³/h] | 924 m³/h |
Applications | LBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | SC12CL |
Compressor power supply [V] | 115/1/60 |
Description | OP-LCHC0050RC0090B |
Electrical code | B |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.74 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 95 V |
Model number | OP-LCHC0050RC0090B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Region | North America |
Segment usage | Medium Back Pressure |
Type | Optyma™ WA |
UK RoHS compliance | Out of scope |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
Air flow @ 60Hz [m³/h] | 924 m³/h |
Applications | LBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | SC12CL |
Compressor power supply [V] | 115/1/60 |
Description | OP-LCHC0050RC0090B |
Electrical code | B |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.74 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 95 V |
Model number | OP-LCHC0050RC0090B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Region | North America |
Segment usage | Medium Back Pressure |
Type | Optyma™ WA |
UK RoHS compliance | Out of scope |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
Proposition 65 |
|
Proposition 65 |
|