OP-HCGC0065RC0046B
114N2073
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
Gross weight | 28.12 Kg |
Net weight | 28.12 Kg |
EAN | 5702428391030 |
Gross weight | 28.12 Kg |
Net weight | 28.12 Kg |
EAN | 5702428391030 |
Air flow @ 60Hz [m³/h] | 1190 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | NT6217Z |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM75 |
Description | OP-HCGC0065RC0046B |
Electrical code | B |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 305 mm |
Fan current @ 60Hz [A] | 1.35 A |
Fan power consumption @ 60Hz [W] | 100 W |
Fan power output @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 95 V |
Model number | OP-HCGC0065RC0046B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver volume [L] | 0.3 L |
Refrigerants | R134a |
Region | North America |
Segment usage | Medium Back Pressure |
Type | Optyma™ WD |
UK RoHS compliance | Out of scope |
Version | WD |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
Air flow @ 60Hz [m³/h] | 1190 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | NT6217Z |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM75 |
Description | OP-HCGC0065RC0046B |
Electrical code | B |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 305 mm |
Fan current @ 60Hz [A] | 1.35 A |
Fan power consumption @ 60Hz [W] | 100 W |
Fan power output @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 95 V |
Model number | OP-HCGC0065RC0046B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver volume [L] | 0.3 L |
Refrigerants | R134a |
Region | North America |
Segment usage | Medium Back Pressure |
Type | Optyma™ WD |
UK RoHS compliance | Out of scope |
Version | WD |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
Proposition 65 |
|
Proposition 65 |
|