OP-HCGC0055RWB000B
114N2025
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
Gross weight | 30.45 Kilogram |
Net weight | 28.5 Kilogram |
Volume | 48.97 Liter |
EAN | 5702428391474 |
Gross weight | 30.45 Kilogram |
Net weight | 28.5 Kilogram |
Volume | 48.97 Liter |
EAN | 5702428391474 |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications |
HBP MBP |
Approval | UL recognized |
Compressor model | T6215Z1 |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Description | OP-HCGC0055RWB000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 1 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 432 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-HCGC0055RWB000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants | R134a |
RLA | 11 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 300 mm |
Type | Optyma™ WB |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WB |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 330 mm |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications |
HBP MBP |
Approval | UL recognized |
Compressor model | T6215Z1 |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Description | OP-HCGC0055RWB000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 1 A |
Fan power consumption @ 60Hz [W] | 60 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 432 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-HCGC0055RWB000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants | R134a |
RLA | 11 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 300 mm |
Type | Optyma™ WB |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WB |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 330 mm |