Scroll compressor, MLZ015T2LP9A

121L8668

Refrigerants: R404A; R407C; R452A; R134a; R513A; R22; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack

Product details

Gross weight 30.333 Kg
Net weight 28.667 Kg
Volume 0.06 Cubic.mtr
EAN 5702424060497

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 200-220/3/50 208-230/3/60
Configuration code Single
Connection type Brazed
Description MLZ015T2A
Diameter [mm] 165 mm
Discharge connection height [mm] 379 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XC6300B-1
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family MLZ
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
High value of nominal voltage at 50Hz [V] 220 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 242 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low value of nominal voltage at 50Hz [V] 200 V
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 50Hz [V] 180 V
Low value of voltage range at 60Hz [V] 187 V
LRA 60 A
Max pressure (PS) - high side 31.1 bar
Max pressure (PS) - low side 26.2 bar
MCC 14.5 A
Model number MLZ015T2LP9A
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 200-230/3/50 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.06 L
Oil drain 1/4'' flare
Oil equalization none
Oil reference 215PZ
Oil type POE
Packing format Industrial pack
Packing quantity 12
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description MLZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 3.63 kg
Refrigerants R134a
R22
R404A
R407C
R448A
R449A
R452A
R513A
RLA 9.3 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 9f3eb380-2376-4d7e-8e20-14d0789b1562
Segment usage Refrigeration MT
Refrigeration HT
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 250 mm
Suction connection material -
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 33.77 cm³
Technology Scroll
Total height [mm] 412 mm
Type MLZ015A
UK RoHS compliance Out of scope
Viscosity [cP] 46 cP
Winding resistance 1-2 [Ohm] 1.67
Winding resistance 1-3 [Ohm] 1.23
Winding resistance 2-3 [Ohm] 1.67

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality