Electrical component, Run capacitor

117-7121

RUN CAPACITOR - "10UF;430V;UL

Product details

Gross weight 0.046 Kg
Net weight 0.046 Kg
Volume 0.225 Liter
EAN 5702428395403

 

Approval UL
Brand technique Reciprocating accessories
Capacity of capacitor A 10 µF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Description RUN CAPACITOR - "10UF;430V;UL
Family Electrical component
In scope of WEEE and contain batteries No
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Run capacitor
Voltage of capacitor A [V] 430 V

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality