Electrical component, Electrical box

117-7073

GS-STARTING DEVICE

Product details

Gross weight 0.878 Kg
Net weight 0.877 Kg
Volume 2.444 Liter
EAN 5702428586122

 

Approval UL
Brand technique Reciprocating accessories
Description GS-STARTING DEVICE
Family Electrical component
In scope of WEEE and contain batteries No
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Electrical box
Voltage [V] [Max] 240 V
Voltage [V] [Min] 220 V

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality