Reciprocating compressor, NF7CLX
105F1723
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Gross weight | 10.5 Kg |
Net weight | 10 Kg |
EAN | 5702428586450 |
Gross weight | 10.5 Kg |
Net weight | 10 Kg |
EAN | 5702428586450 |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.9 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 28 A |
Description | NF7CLX |
Discharge connection angle [°] | 35 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection material | Copper |
Economizer | No |
Family | NF |
Free gas volume [cm3] | 2280 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 191 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 254 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
LRA HST [A] | 28 A |
Main winding resistance for single-phase compressors [Ohm] | 1.6 |
Model number | NF7CLX |
Motor type | CSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 80 |
Process connection angle [°] | 25 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor NF |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.4 kg |
Refrigerants | R404A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 15 ° |
Suction connection diameter [mm] | 9.63 mm |
Suction connection material | Copper |
Swept volume [cm3] | 7.27 cm³ |
Technology | Reciprocating |
Total height [mm] | 197 mm |
Type | NF7 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 166 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.9 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 28 A |
Description | NF7CLX |
Discharge connection angle [°] | 35 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection material | Copper |
Economizer | No |
Family | NF |
Free gas volume [cm3] | 2280 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 191 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 254 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
LRA HST [A] | 28 A |
Main winding resistance for single-phase compressors [Ohm] | 1.6 |
Model number | NF7CLX |
Motor type | CSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 300 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 80 |
Process connection angle [°] | 25 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor NF |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.4 kg |
Refrigerants | R404A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Speed Platform | Fixed-speed |
Suction connection angle [°] | 15 ° |
Suction connection diameter [mm] | 9.63 mm |
Suction connection material | Copper |
Swept volume [cm3] | 7.27 cm³ |
Technology | Reciprocating |
Total height [mm] | 197 mm |
Type | NF7 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 166 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Proposition 65 |
|
Proposition 65 |
|