Reciprocating compressor, NTZ048A3LR1B

120F0286

Refrigerants: R404A; R452A; R454C; R454A; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 200-230/3/60, Packing format: Industrial pack

Product details

Gross weight 22.75 Kg
Net weight 21 Kg
Volume 39 Liter
EAN 5702428665261

 

Approval CE
UL
UKCA
Brand technique Reciprocating compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 200-230/3/60
Configuration code Single
Connection type Rotolock
Cylinder 1
Description NTZ048-3B
Diameter [mm] 224 mm
Discharge connection height [mm] 68 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1 in
Drawing number 8501026f
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Factory HP [bar] 25 bar
Factory LP [bar] 25 bar
Family NTZ
Fitting remark (shipped with rotolock version only)
Fitting sleeve ODF
Fitting standard Rotolock
Frequency [Hz] 60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.3 L
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP55 (with cable gland)
Low Side TS Max 50 °C
Low Side TS Min -35 °C
Low Side Volume 7.5 L
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 60Hz [V] 180 V
LRA 32 A
Max pressure (PS) - high side 28.5 bar
Max pressure (PS) - low side 22.6 bar
MCC 10.1 A
Model number NTZ048A3LR1B
Motor protection Internal overload protector
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 0.95 L
Oil equalization 3/8'' flare SAE
Oil equalization torque [Nm] 30 N-m
Oil reference 175PZ
Packaging height [mm] 500 mm
Packaging length [mm] 1150 mm
Packaging weight [Kg] 166 kg
Packaging width [mm] 800 mm
Packing format Industrial pack
Packing quantity 12
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description NTZ
Refrigerant charge [kg] [Max] 2.5 kg
Refrigerants R404A
R452A
R454C
R454A
R455A
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration LT
Shipped fittings Suction and discharge solder sleeves, rotolock nuts, and gaskets
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 263 mm
Suction connection material -
Suction connection pipe size [in] 5/8 in
Suction connection size [in] 1 1/4 in
Swept volume [cm3] 48 cm³
Technology Reciprocating
Test Dif [bar] [Max] 30 bar
Test HP [bar] [Max] 30 bar
Test LP [bar] [Max] 25 bar
Torque earth [Nm] 3 N-m
Torque power [Nm] 3 N-m
Total height [mm] 333 mm
Type NTZ048
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality