Shows 22 product(s)
BOCK, UL-HGX12e/20 S 0,7 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16491
BOCK, UL-HGX22e/85 S 4 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16497
BOCK, UL-HGX34e/255 S 12 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16503
BOCK, UL-HGX12e/75 S 4 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 265-290V D / 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16496
BOCK, UL-HGX22e/130 S 6 CO2, Semi-hermetic CO2 subcritical
Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16499
BOCK, UL-HGX34e/145 S 7 CO2, Semi-hermetic CO2 subcritical
Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16500
BOCK, UL-HGX22e/105 S 5 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16498
BOCK, UL-HGX22e/130 S 6 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16499
BOCK, UL-HGX34e/255 S 12 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16503
BOCK, UL-HGX22e/130 S 6 CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E85 (reduced oil filling quantity), Anti-vibration pads: Yes, Legacy BOCK ID: 16499