FC-302P22KT5E20H1BGXXXXSXXXXAXBXC4XXXDX

131H4996

Frequency converter
FC-302P22KT5E20H1BGXXXXSXXXXAXBXC4XXXDX

VLT® AutomationDrive FC-302
(P22K) 22 KW / 30 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P22KT5E20H1BGXXXXSXXXXAXBXC4XXXDX
Re-configure

Product details

Gross weight 25.34 Kilogram
Net weight 21.64 Kilogram
Volume 105.71 Liter
EAN 5702427976252

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-302P22KT5E20H1BGX
Typecode Part 2 XXXSXXXXAXBXC4XXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 22 22
Power 110% (NO) [KW] 30 30
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 30.5 30.5
Power Loss NO [W] 739 739
Power Loss NO [W] 739 739
Power Loss HO [W] 547 547
Power Loss HO [W] 547 547
Continuous Current (NO) [A] 61 61
Intermittent Current (NO) [A] 67.1 67.1
Continuous Current (NO) [A] 52 52
Intermittent Current (NO) [A] 57.2 57.2
Continuous Current (HO) [A] 44 44
Intermittent Current (HO) [A] 70.4 70.4
Continuous Current (HO) [A] 40 40
Intermittent Current (HO) [A] 64 64
Calculated Gross Weight [kg] 25.34
Calculated Net Weight [kg] 21.64
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P22KT5E20H1BGX
Modelcode02 XXXSXXXXAXBXC4XXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality