Actuators for Rotary Valves, ARC / ARD Series, Modulating, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
12260200
ARD269 10VDC HIGH TORQUE ACTUATOR
ARD269 10VDC HIGH TORQUE ACTUATOR
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
Actuator type | ARC / ARD Series |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | ARD269 10VDC HIGH TORQUE ACTUATOR |
In scope of WEEE and contain batteries | No |
Operating torque [in*lb] | 177 in lb |
Operating torque [Nm] | 20 N-m |
Product group | Actuators for Rotary Valves |
Safety function | Yes |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARC / ARD Series |
Actuator type | ARC / ARD Series |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | ARD269 10VDC HIGH TORQUE ACTUATOR |
In scope of WEEE and contain batteries | No |
Operating torque [in*lb] | 177 in lb |
Operating torque [Nm] | 20 N-m |
Product group | Actuators for Rotary Valves |
Safety function | Yes |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARC / ARD Series |