Shows 19 product(s)
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 91EM Floating pt actuator, for use up to ESBE 2" valve bodies
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 92EM Floating pt actuator, c/w auxiliary switch
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 93EM Floating pt actuator, c/w auxiliary switch
Actuators for Rotary Valves, Series 90, Modulating, Supply voltage [V] AC: 24
ESBE 92P Proportional actuator
Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
ESBE 92-2EM Floating pt actuator, c/w auxiliary switch
Actuators for Rotary Valves, ARC / ARD Series, On/Off and 3-point, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
ARC363 24V HIGH TORQUE ACTUATOR
Actuators for Rotary Valves, ARC / ARD Series, Modulating, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
ARC368 10VDC HIGH TORQUE ACTUATOR
Actuators for Rotary Valves, ARC / ARD Series, On/Off, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
ARD257 24V HIGH TORQUE ACTUATOR
Actuators for Rotary Valves, ARC / ARD Series, Modulating, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
ARD269 10VDC HIGH TORQUE ACTUATOR
Actuators for Rotary Valves, CRA Series, Setpoint, Supply voltage [V] AC: 24
ESBE CRA built-in setpoint control actuator