S202100T4E013CCD23XSXXZ2XGXXXXXXXXXXXXXX

178U3735

APU CONSISTING OF:
FC-202 VFD
100 HP, 460 Volt,Nema 1

3 Contactor Bypass, Main Circuit Breaker,
Drive Fusing, EMB2 Electro-mech bypass,
3 3% Input Line Reactor, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 3

S202100T4E013CCD23XSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8482
ELECTRICAL DRAWING: 007N1471

Model code: S202100T4E013CCD23XSXXZ2XGXXXXXXXXXXXXXX
Re-configure

Product details

Gross weight 138.75 Kilogram
Net weight 120.61 Kilogram
EAN 5714853492954

 

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 100 100 HP
VOLTAGE T4 460 Volt
ENCLOSURE E01 Nema 1
BYPASS 3C 3 Contactor Bypass
SWITCH C Main Circuit Breaker
FUSING D Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR 3 3 3% Input Line Reactor
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 RFI Filter Standard
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Input/Output Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size C2 C2
Tier 3 Tier 3
Typecode Part 1 S202100T4E013CCD23XS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-202P75KT4E21H2XGX FC-202P75KT4E21H2XGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX 7XXSXXXXAXBXCXXXXDX
Schematic 007N1471 007N1471
Installation Drawing 176U8482 176U8482
Modelcode01 S202100T4E013CCD23XS
Modelcode02 XXZ2XGXXXXXXXXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 138.75
Calculated Net Weight [kg] 120.61
Calculated Gross Weight (lbs) 305.891
Calculated Net Weight [lbs] 265.9
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 40degC/104degF 40degC/104degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame C2 Frame C2
Panel Tier Indicator Tier 3 Tier 3
Input Voltage 480 VAC, 480 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 125 A, 125 A,
Motor HP Rating (Single/CMS) 100 HP, 100 HP,
Motor FLA Rating (Single/CMS) 124 A, 124 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 6 ID F13A, B F13A, B
Fuse 6 Manufacturer Bussmann Bussmann
Fuse 6 Type FNQ-R-0.8 FNQ-R-0.8
Fuse 7 ID F12 F12
Fuse 7 Manufacturer Bussmann Bussmann
Fuse 7 Type FNM-2.0 FNM-2.0
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type FWH-200 FWH-200
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 50 (5.6)/ 50 (5.7) 50 (5.6)/ 50 (5.7)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 90 (10.0)/ 50 (5.7) 90 (10.0)/ 50 (5.7)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N1471 007N1471
Layout Drawing Number 176U8482 176U8482
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5 SDS: 1.58, z/h: 1.0, ip: 1.5
ENCLOSURE LAYOUT 176U3844 176U3844
ELECTRICAL LAYOUT 176U3832 176U3832
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality