VLT® AQUA Drive FC 202 Panel

Shows 923 product(s)

132L6598

S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
5HP, 460 Volt,Nema 12

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
C Contactor Motor Select
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A5
APU TIER: Tier 2

S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0331

Model code: S202005T4E12N0DDXXXCXXZ2XGXXXXXXXXXXXXXX

132L7368

S202005T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
5HP, 460 Volt,Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2

S202005T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0088

Model code: S202005T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L7369

S202001T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
1 HP, 460 Volt,Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2

S202001T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0088

Model code: S202001T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L7370

S202015T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
15 HP, 460 Volt,Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2

S202015T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0744

Model code: S202015T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L7371

S2027H5T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
7.5 HP, 460 Volt,Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 2

S2027H5T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0088

Model code: S2027H5T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L7372

S202003T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
3 HP, 460 Volt,Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2

S202003T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0088

Model code: S202003T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L7373

S202002T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
2 HP, 460 Volt,Nema 1

2 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2

S202002T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0088

Model code: S202002T4E012CMD2XXSXXZ2XGXXXXXXXXXXXXXX

132L7995

S2027H5T4E013CMM23XSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-202 VFD
7.5 HP, 460 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
3 3% Input Line Reactor, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
No Input/Output Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 3

S2027H5T4E013CMM23XSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U5288
ELECTRICAL DRAWING: 007N0299

Model code: S2027H5T4E013CMM23XSXXZ2XGXXXXXXXXXXXXXX

132L8309

S202015T4E013CMN2XXSXXZ2XGCXXXXXXXYXXXX0

APU CONSISTING OF:
FC-202 VFD
15 HP, 460 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
Extended Cascade Control, No C1 option,
No Software option, 24V DC backup

FRAME SIZE: B1
APU TIER: Tier 2

S202015T4E013CMN2XXSXXZ2XGCXXXXXXXYXXXX0
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0958

Model code: S202015T4E013CMN2XXSXXZ2XGCXXXXXXXYXXXX0

132L8310

S202050T4E013CMN2XXSXXZ2XGCXXXXXXXYXXXX0

APU CONSISTING OF:
FC-202 VFD
50 HP, 460 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, Conformal Coating,
S Single Motor
X, X
RFI Filter Standard, No Communication Cards,
Extended Cascade Control, No C1 option,
No Software option, 24V DC backup

FRAME SIZE: C1
APU TIER: Tier 2

S202050T4E013CMN2XXSXXZ2XGCXXXXXXXYXXXX0
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N0958

Model code: S202050T4E013CMN2XXSXXZ2XGCXXXXXXXYXXXX0

View: