ISD510ST03C8D6E54FRXPNSXXTF084SXN24XSXSX

132N0262

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
3.8 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
PROFINET, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2400 rpm,
Without Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510ST03C8D6E54FRXPNSXXTF084SXN24XSXSX

Model code: ISD510ST03C8D6E54FRXPNSXXTF084SXN24XSXSX

Product details

Gross weight 7.55 kg
Net weight 7.25 kg
Volume 0 l
EAN 5715253040509

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 03C8 3.8 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N24 Rated speed 2400 rpm
Mechanical Brake X Without Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST03C8D6E54FRXPNSXX
Typecode Part 2 TF084SXN24XSXSX
Modelcode01 ISD510ST03C8D6E54FRXPNSXX
Modelcode02 TF084SXN24XSXSX
Calculated Net Weight [kg] 7.25
Calculated Gross Weight [kg] 7.55
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality