ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

132L7064

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
EtherCAT, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

Model code: ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX
Re-configure

Product details

Gross weight 5.05 Kilogram
Net weight 4.75 Kilogram
Volume 18.664 Cubic decimeter
EAN 5714853886203

 

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FRX Resolver
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type SX Standard
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT01C5D6E67FRXECSXX
Typecode Part 2 TF076SXN46XKSSX
Modelcode01 ISD510AT01C5D6E67FRXECSXX
Modelcode02 TF076SXN46XKSSX
HELP CHAR SX
Product View (Default) Global (Standard)
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Material Net Weight 4.75
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87E2724829718
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality