Air-cooled condensing unit, 2-stage (SGHZ) is featuring HGZ compressors, they excel in extended low-temperature cooling, making them ideal for demanding applications like shock freezing. Standard features include a liquid subcooler, post-injection valve, solenoid valve, sight glass, and filter dryer, ensuring robust performance with power reserves.
Показано 6 продуктів