HG single-stage compressors model series consists of state-of-the-art suction gas-cooled compressor technology.Outstanding running comfort, efficiency and reliability on the highest level of quality are advantage of this solution. This compressors have oil pump lubrication, electronic motor protection and are suitable for conventional or chlorine-free HFC refrigerants!
The BOCK® FK series are the result of decades of experience and innovation. Designed for use in bus and rail air conditioning as well as transport refrigeration and market leader in the field of vehicle compressors worldwide.The range features: 3 model sizes in 2-, 4- and 6-cylinder version with 12 capacity stages from 233 to 980 cm³ (1450 rpm).