The CCM is an electrically operated valve designed specifically for operation in CO2 systems. The valve is capable of functioning both as an expansion valve, and as a gas bypass valve with back-pressure regulation in subcritical applications. The pressure rating allows for operation in environments where system standby capability is required without the need for auxiliary cooling systems during servicing or power outages.
Shows 1 product(s)
Електричний регулювальний клапан, CCM 10
Холодоагенти: R404A; R744; R134a; R449A, Значення Kv [м/год]: 0.7, Макс. робочий тиск [бар]: 90, Формат упаковки: Упаковка на одну одиницю, Кількість на формат упаковки: 1