DST P310: Robust, smart sensor for reliable performance in harsh environments, offering flexibility and customizable settings for enhanced functionality. The Danfoss DST P310 pressure sensor is a robust and intelligent solution designed for top-tier reliability in challenging environments. Offering high flexibility, it comes with a diverse range of electrical connectors and pressure ports to accommodate various applications. Equipped with advanced DAN sensor electronics and embedded software, this sensor allows customization of several settings for enhanced functionality. Intelligent features, including diagnostics and automatic failure detection, facilitate remote troubleshooting and predictive maintenance, minimizing costly downtime and potential application damage. The DST P310 represents a resilient and versatile smart sensor for demanding industrial conditions.
Показано 1 продуктів
Перетворювач сигналу тиску, DST P310, -1.00 бар - 159.00 бар, -14.50 фунт на дюйм² - 2306.00 фунт на дюйм²
Електричне підключення: Кутовий з'єднувач, Тип підключення тиску: G, Розмір підключення тиску: 3/8, Ключ технічної характеристики: DST P310-9736-A0AB06-0