The AVT / VGU(F) is a self-acting proportional temperature controller developed primarily for cooling applications.Controller opens on rising temperature.The controller has a control valve VGU(F), thermostatic actuator and handle for temperature setting. Thermostatic actuator consist of bellows, capillary tube and sensor.The temperature controller is type-tested according to EN 14597
展示10产品(s)