Instantaneous water heaters provide hot water instantaneously and only as it is needed. Danfoss offers a comprehensive range of products with different control solutions based on principles of flow, thermostatic, flow and thermostatic or electronic controlling. When you turn on a hot water tap in your home, cold water travels through a pipe into a heat exchanger in the unit. The cold water is heated in the heat exchanger via district heating water or another waterborne heat source. As a result, the water heaters deliver a constant supply of instant hot water.
Показано 5 продуктів
Termix One-B, Тип 3, Назва регулятора системи ГВП: AVTB
Тип: Termix One-B, Тип 3, 16 бар, 120 °C, AVTB
EvoFlat 4.0W, Тип 1, 10 бар, 95 °C, Назва регулятора системи ГВП: TPC-M
EvoFlat 4.0 W1, composite body with EPS cover, DHW HEX copper type 1
EvoFlat 4.0W, Тип 2, 10 бар, 95 °C, Назва регулятора системи ГВП: TPC-M
EvoFlat 4.0 W2, composite body with EPS cover, DHW HEX copper type 2
EvoFlat 4.0W, Тип 3, 10 бар, 95 °C, Назва регулятора системи ГВП: TPC-M
EvoFlat 4.0 W3, composite body with EPS cover, DHW HEX copper type 3
EvoFlat 4.0W, Тип 4, 10 бар, 95 °C, Назва регулятора системи ГВП: TPC-M
EvoFlat 4.0 W4, composite body with EPS cover, DHW HEX copper type 4