The controller is a self-acting pressure reduction controller primarily for use in district heating systems. Direct operated, reliable and high precise controller closes on rising pressure. The controller has a control valve, an actuator with one control diaphragm and spring for pressure setting.
Показано 61 продуктів