VG and VGF are pressure relieved 2-way normally open (NO) valves, designed to be combined with: AVT thermostatic actuators; STM safety temperature monitors; STL safety temperature limiters. In combination with AVT thermostatic actuators, valves can be used primarily: for domestic hot water (DHW) production (Hot water tanks; Storage charge systems; Instantaneous domestic hot water production); and in mixing loops and room heating systems as well.
Показано 16 продуктів
VG, PN 25, DN 32, 12.50 м³/год, G 1 3/4 A
VG PN25 32/12,5 2-ходовий різьбовий, подавальний трубопровід
VG, PN 25, DN 50, 20.00 м³/год, G 2 1/2 A
VG PN25 50/20 2-ходовий різьбовий, подавальний трубопровід