Actuators AMB are intended to control rotating mixing and diverting valves. AMB 162 and AMB 182 actuators are used for temperature control in central heating systems together with 3-way and 4-way rotary valves of the types HRB, HRE and HFE.
Показано 32 продуктів