Danfoss Aero® Sensors, Standard, Gas, Sensor type: Remote sensor, 7 °C - 26 °C, RA

015G4592

Danfoss Aero™ thermostatic sensor for Danfoss RA valves.

Product details

Gross weight 0.235 Kilogram
Net weight 0.219 Kilogram
Volume 0.444 Liter
EAN 5702424626013

 

Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contain batteries No
Contents of set Sensor
Description Danfoss Aero™ thermostatic sensor for Danfoss RA valves.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection Yes
Product group Radiator Sensors
Product height [mm] 56 mm
Product length [mm] 84 mm
Product width [mm] 56 mm
REACH Candidate List substances No
Sensor design Danfoss Aero®
Sensor media Gas
Sensor setting temperature [°C] [Max] 26 °C
Sensor setting temperature [°C] [Min] 7 °C
Sensor type Remote sensor
Sensor version Standard
Shut-off function No
Temperature limitation Yes
Type Danfoss Aero® Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality