H-подібні клапани, RLV-KB, 20, Прямий

003L0391

Запірний клапан RLV-KB 3/4" прямий

Product details

Gross weight 0.288 Kilogram
Net weight 0.27 Kilogram
Volume 0.197 Liter
EAN 5714279001518

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection to radiator G 3/4 A
Connection to system G 3/4
Contain batteries No
Description RLV-KB Lockshield valve 3/4" straight
Design Straight
Distance center to center [mm] 50 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 1.4 m³/h
Product group H-piece valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a450b4b4-df56-4e46-843d-0690a6668259
SCIP dossier product name RLV-KB 3/4" H-piece 1
Surface Nickel plated
Test pressure [bar] 16 bar
Type RLV-KB
UNSPSC CODE 40141616
Valve size 20
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality