Нагрівальні кабелі, DEVIpipeheat™ 10 V3 readym., 10W/m@10°C, 16.000 м, Напруга живлення [В] AC: 230

140F0928

Тип кабелю: Двожильний кабель, Принцип обігріву: Саморегулюючий

Product details

Gross weight 1.53 Kilogram
Net weight 1.326 Kilogram
Volume 9.147 Liter
EAN 5703466249864

 

Application Pipe / tank frost protection
Approval CE
KIWA
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.2 mm
Cable length [m] 16 m
Cable on drum No
Cable output [W/m@°C] 10W/m@10°C
Cable output [W@°C] 160W@10°C
Cable screen Alufoil 100%
Cable type Twin conductor
Cable width [mm] 8.75 mm
CE evaluated Yes
Certification company NEMKO
CE
EAC
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2 m
Cold lead quantity 1
Conductor insulation TPE
Conductor type Tinned copper
Contain batteries No
Cut to length No
Description DEVIpipeheat™ 10 V3 16m 230V RM plug
EEE category 5 small equipment (any external dimension < 50 cm)
Element IP Class 67
EU RoHS compliance Yes
EU RoHS exemption clause No
Heating principle Self-limiting
In scope of WEEE Yes
Installation temperature [°C] [Min] -5 °C
Non operating temperature [°C] [Max] 65 °C
Operating temperature [°C] [max] 65 °C
Outer sheath HDPE
PVDF
Outer sheath colour Light blue
Product group Heating Cables
Product version Ready-made
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type DEVIpipeheat™ 10 V3 readym.
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

DrivePro® Services

Software

Software and firmware to extend functionality