Показано 21 продуктів
Синус-фільтр MCC102A460TME00B
du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 250 kW
Nominal power (441 - 500V): 315 kW
Nominal power (525 - 550V): 200 kW
Nominal power (551 - 690V): 250 kW
Max. Continuous rated current: 480 A
Max. Output frequency: 50 Hz
Max. Power loss: 398 W
Dimensions HxWxD: 300 x 250 x 235 mm
Weight: 36 kg