Показано 69 продуктів
Синус-фільтр MCC101A115T3E00B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 45-55 kW
Nominal power (441 - 500V): 55-75 kW
Continuous rated current: 115 A.
Max. Output frequency: 100 Hz
Max. Power loss: 470 W
Dimensions HxWxD: 520 X 360 X 308 mm
Weight: 95 kg
Синус-фільтр MCC101A180T3E00B
Sinus filters for the FC 100, FC 200 and FC 300 series
Degree of protection: IP00
Nominal power (380 - 440V): 75/90 kW
Nominal power (441 - 500V): 90/110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 580 X 420 X 301 mm
Weight: 127 kg
Синус-фільтр MCC101A180T3E23B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP23
Nominal power (380 - 440V): 75-90 kW
Nominal power (441 - 500V): 90-110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 918 X 904 X 756 mm
Weight: 237 kg
Синус-фільтр MCC101A260T3E00B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 110-132 kW
Nominal power (441 - 500V): 132-160 kW
Continuous rated current: 260 A.
Max. Output frequency: 100 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 520 X 500 X 400 mm
Weight: 197 kg
Синус-фільтр MCC101A410T3E00B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 160-200 kW
Nominal power (441 - 500V): 200-250 kW
Continuous rated current: 410 A.
Max. Output frequency: 100 Hz
Max. Power loss: 1150 W
Dimensions HxWxD: 520 X 500 X 490 mm
Weight: 260 kg