Показано 386 продуктів
Гальм.резист. MCE101A80R0P450RE21TAW
Type code: MCE101A80R0P450RE21TAW
Protection class: IP 21
Resistance: 80 ohms
Braking power at 100% ED: 450 W.
Braking power at ED 10%: 5 kW
Braking power at 40% duty cycle: 1.25 kW
Drawing number: 914CBR-VxxxDT
Гальм.резист. MCE101A70R0P200RE54CAW
Type code: MCE101A70R0P200RE54CAW
Protection class: IP 54
Resistance: 70 ohms
Braking power at 100% ED: 200 W.
Braking power at ED 10%: 3.05 kW
Braking power at 40% duty cycle: 0.75 kW
Drawing number: 914CCHxxxCT
Гальм.резист. MCE101A56R0P680RE21TAW
MCE101A56R0P680RE21TAW
10% - ED braking resistor
Resistance: 56 ohms
Braking power at 100% ED: 680 W.
Protection class: IP 21
HxWxD: 400x124x120 mm
Weight: 3.5 kg
Drawing number: 914CBR-VxxxDT
Гальм.резист. MCE101A38R0P1K13E21TAW
MCE101A38R0P1K13E21TAW
10% - ED braking resistor
Resistance: 38 ohms
Braking power at 100% ED: 1.13 kW
Protection class: IP 21
HxWxD: 660x124x120 mm
Weight: 5.4 kg
Drawing number: 914CBR-VxxxDT