Гальм.резист. MCE101A200RP200RE54CAW
175U3008
MCE101A200RP200RE54CAW
10% - ED braking resistor
Resistance: 200 ohms
Braking power at 100% ED: 200 W.
Protection class: IP 54
HxWxD: 251x76x15 mm (flat pack)
Weight: 0.54 kg
Drawing number: 914CCHxxxCT