Гальм.резист. MCE101A110RP360RE21TAW
175U3017
Type code: MCE101A110RP360RE21TAW
Protection class: IP 21
Resistance: 110 ohms
Braking power at 100% ED: 360 W.
Braking power at ED 10%: 4.2 kW
Braking power at 40% duty cycle: 1.05 kW
Drawing number: 914CBR-VxxxDT