VACON® dU/dt Filter

Показано 7 продуктів

141F1140

DUT-1250-6-0-S, Du/dt 1250A 690V IP00

DUT-1250-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1250 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 190 x 475 x 745 mm
Weight: 95 kg

141F1150

DUT-2300-6-0-P, Du/dt 2300A 690V IP00

DUT-2300-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 2300 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 2900 W
Degree of protection: IP00
Dimensions H x W x D: 693 x 660 x 381 mm
Weight: 420 kg

141F6832

DUT-0012-6-0 Du/dt 12A 690V IP00

DUT-0012-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 70 W
Degree of protection: IP00
Dimensions H x W x D: 155 x 120 x 103 mm
Weight: 2,4 kg

181B0262

DUT-0420-6-0-S Du/dt 420A 690V IP00

DUT-0420-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 420 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 345 x 304 x 470 mm
Weight: 50 kg

181B0267

Du/dt 820A 690V IP00 forced cooled

DUT-0820-6-0-S
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 820 A
Max output frequency: 70 Hz without derating / 135 Hz with derating
Nominal switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V -
690V
Cooling: Forced cooled with integrated fan.
Cable length: max 300m (@ nominal fs)
Degree of protection: IP00
Dimensions H x W x L: 335 x 306 x 665 mm
Weight: 90 kg

Вигляд: