Показано 16 продуктів
SIN-0018-5-0-P,SINE-filt 18A 500V IP00
SIN-0018-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 18 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 236 x 210 x 171 mm
Weight: 12,5 kg
SIN-0032-5-5-P,SINE-filt 32A 500V IP54
SIN-0032-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 32 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 165 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 37 kg
SIN-0035-6-0-P,SINE-filt 35A 690V IP00
SIN-0035-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 35 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 210 W
Degree of protection: IP00
Dimensions H x W x D: 268 x 240 x 232 mm
Weight: 28 kg
SIN-0038-5-5-P,SINE-filt 38A 500V IP54
SIN-0038-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 38 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 220 W
Degree of protection: IP54
Dimensions H x W x D: 480 x 520 x 480 mm
Weight: 60 kg
SIN-0046-5-5-P,SINE-filt 46A 500V IP54
SIN-0046-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 46 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 270 W
Degree of protection: IP54
Dimensions H x W x D: 480 x 520 x 480 mm
Weight: 75 kg