Комп. д. переоб. IP 21/Тип 1, кор. AHFx1
130B3274
Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X1
Physical dimensions (HxWxD): 332 x 190 x 205 mm
Lower cover (HxWxD): 160 x 190 x 120 mm
Weight: 1.5kg