Показано 18 продуктів
Компл. для переобл. IP21/Тип1, M2
IP 21 covers for VLT Micro Drive FC 51 in size M2.
Increases the degree of protection of the housing and offers additional protection
against accidental contact.
Minimum delivery quantity: 3 (in a collective box with individual packaging)
Компл. для переобл. IP21/Тип1, M3
IP 21 covers for VLT Micro Drive FC 51 in size M3.
Increases the degree of protection of the housing and offers additional protection
against accidental contact.
Minimum delivery quantity: 3 (in a collective box with individual packaging)
Монт. комп. д. вст. на DIN-рейці, M1, M2
DIN rail adapter for VLT Micro Drive FC 51 only for size M1. For time-saving installation
on 35mm standard top hat rails (DIN EN 50022).
Minimum delivery quantity: 24 (in a collective box with individual packaging)