Пл. VLT® Motion Control MCO 305, з покр.

130B1234

Integrated and programmable motion controller for VLT ® AutomationDrive FC 301 and FC 302
- Adds additional functionality and flexibility as it is a freely programmable module
- Optimized for all types of positioning and synchronization applications
- Make your own program specially adapted to your application
Contains:
- synchronization (electronic shaft), positioning and electronic cam control
- 2 inputs support both stepwise and absolute encoders
- 1 encoder output (virtual master function)
10 digital inputs
- 8 digital outputs
- Sends and receives data via fieldbus interface (requires fieldbus option)
- PC software for programming and commissioning
Remember to order the Mounting kit if the above MCO option is required
retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option,
together with MCB 113, in enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option,
together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3
excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R

Інформація про продукт

Вага брутто 0.93 kg
Bага нетто 0.63 kg
Об'єм 3.791 dm3
EAN 5702427309883

Options

Options Control related options
Категорія DrivePro Запасна частина для самообсл.
Запасні частини

SPARE PARTS FC 300 SERIES

Опція C0 MCO (C4) MCO-305 (SyncPos)
Опція ПЗ C (XX) Без опції ПЗ

ACCESSORIES FC 300 SERIES

Опція C0 MCO (CX) Без опції C0

Options

Options Control related options

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality