Показано 214 продуктів
VLT® Плінтус 200 мм, до корпусів D5h/D6h
Sub-base kit, H 200 mm for
VLT FC New Generation D-Frame, housing size D5h / D6h
For use with floor installation / assembly of the VLT in IP21 / 54.
Contains components / assembly parts and fastening material
Комплект воздуховодів для охол.,корп.D4h
Back Channel cooling kit for
FC New Generation D-Frame,
Frame size D4h over backplate.
Consisting of Construction / Mounting components
for base channel and top cover all
Seals, gaskets and fasteners are supplied
Incl. assembly plan 177R0454
Комплект для охолодження VLT® типорозмір
Rittal option ventilation accessories for ventilation of an FC New
Generation D-Frame, housing size D4h over control cabinet base and roof.
Only suitable for control cabinet H 2000 mm.
Contains components / assembly parts for lower and upper air ducts
including seals and fastening material. Incl. Assembly drawing 177R0457